IESNA:LM-63-2002
[TEST]P1642244
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12782.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2169.0 2331.8 2379.5 2420.2 2427.2 2419.1 2429.5 2466.7 2521.4 2621.4 2754.0 2912.2 3083.1 3248.3 3401.8 
3556.5 3684.4 3786.8 3904.2 4048.4 4207.8 4392.7 4627.6 4888.1 5187.0 5456.8 5737.1 5841.8 5195.2 3950.7 
2210.9 747.8 443.1 132.6 0.0 0.0 0.0 
2169.0 2340.0 2388.8 2422.5 2426.0 2419.1 2433.0 2470.2 2530.7 2627.2 2762.1 2921.5 3091.3 3247.1 3401.8 
3548.3 3680.9 3794.9 3905.4 4034.5 4182.2 4368.3 4603.2 4854.4 5156.8 5442.9 5763.9 5919.7 5341.7 4121.7 
2395.8 809.5 466.4 157.0 0.0 0.0 0.0 
2169.0 2338.8 2381.8 2417.9 2428.4 2434.2 2462.1 2516.7 2590.0 2691.2 2826.1 2984.3 3147.1 3300.6 3446.0 
3590.2 3729.8 3857.7 3992.6 4132.2 4292.7 4493.9 4735.8 5038.1 5411.5 5759.2 6233.7 6546.6 6251.2 5209.1 
3879.8 1805.0 672.2 371.0 79.1 0.0 0.0 
2169.0 2342.3 2378.3 2409.8 2429.5 2451.6 2494.6 2565.6 2652.8 2757.5 2890.1 3040.1 3197.1 3341.3 3486.7 
3635.6 3789.1 3951.9 4136.8 4334.5 4568.3 4836.9 5159.1 5566.2 6051.1 6565.2 7157.1 7692.1 7722.4 6323.3 
4761.4 2945.9 1466.6 544.3 168.6 0.0 0.0 
2169.0 2334.2 2363.2 2387.7 2415.6 2451.6 2505.1 2578.4 2664.4 2763.3 2875.0 3000.6 3144.8 3287.8 3448.3 
3632.1 3835.6 4069.4 4324.1 4605.5 4920.7 5298.7 5745.3 6302.3 6945.5 7558.4 8174.8 8660.9 8862.1 7970.1 
5351.0 3532.1 1858.5 728.0 190.7 0.0 0.0 
2169.0 2321.4 2349.3 2369.0 2399.3 2443.5 2497.0 2569.1 2652.8 2744.7 2847.0 2968.0 3106.4 3257.6 3432.0 
3633.2 3872.8 4145.0 4443.8 4782.3 5141.7 5567.3 6094.2 6665.2 7281.6 7842.2 8365.5 8809.8 9004.0 8293.4 
5646.4 3266.9 1541.0 453.6 74.4 0.0 0.0 
2169.0 2319.0 2345.8 2356.3 2388.8 2433.0 2492.3 2559.8 2634.2 2716.8 2808.7 2925.0 3055.2 3211.1 3389.0 
3608.8 3857.7 4155.4 4485.7 4856.7 5292.8 5761.5 6297.7 6872.2 7411.8 7878.2 8303.9 8701.6 8744.6 7850.3 
5483.6 2765.6 1216.5 383.8 74.4 1.2 0.0 
2169.0 2301.6 2327.2 2330.7 2353.9 2401.6 2459.8 2527.2 2588.9 2654.0 2737.7 2836.6 2964.5 3119.2 3315.7 
3573.9 3870.5 4207.8 4620.6 5025.4 5539.4 6010.4 6507.0 6974.6 7370.0 7695.6 8018.9 8180.6 7745.6 6310.5 
4048.4 2010.8 743.2 424.5 240.7 5.8 0.0 
2169.0 2270.2 2291.1 2287.6 2299.3 2337.6 2393.5 2456.3 2517.9 2579.5 2652.8 2750.5 2877.3 3049.4 3276.2 
3576.2 3943.8 4396.2 4888.1 5439.4 5986.0 6454.7 6890.8 7222.3 7494.4 7694.5 7774.7 7440.9 6203.5 3998.4 
1771.3 651.3 331.5 172.1 31.4 3.5 0.0 
2169.0 2230.6 2237.6 2234.1 2242.3 2270.2 2319.0 2374.9 2435.3 2499.3 2574.9 2679.6 2823.8 3026.1 3304.1 
3675.1 4128.7 4682.3 5256.8 5817.4 6277.9 6629.1 6888.5 7089.7 7208.3 7210.6 6925.7 5967.4 3953.1 1731.7 
452.4 172.1 91.9 50.0 20.9 4.7 0.0 
2169.0 2186.5 2160.9 2145.7 2146.9 2170.2 2212.0 2259.7 2305.1 2356.3 2421.4 2505.1 2623.7 2800.5 3036.6 
3361.1 3776.3 4245.0 4759.0 5177.7 5489.4 5675.5 5810.4 5901.1 5869.7 5658.0 5032.3 3832.1 2099.2 704.8 210.5 
111.6 77.9 65.1 47.7 10.5 0.0 
2169.0 2155.1 2112.0 2074.8 2058.5 2066.7 2089.9 2116.7 2143.4 2176.0 2215.5 2272.5 2355.1 2478.4 2650.5 
2902.9 3211.1 3604.2 4013.5 4327.5 4552.0 4662.5 4712.5 4692.7 4546.2 4229.9 3582.1 2574.9 1294.4 439.6 150.0 
97.7 80.2 68.6 46.5 12.8 0.0 
2169.0 2114.3 2048.1 1988.7 1950.4 1930.6 1925.9 1927.1 1927.1 1927.1 1928.3 1937.6 1960.8 2001.5 2076.0 
2196.9 2353.9 2545.8 2743.5 2866.8 2885.4 2801.7 2643.5 2409.8 2081.8 1674.7 1183.9 719.9 340.8 145.4 76.8 51.2 
27.9 17.4 9.3 3.5 0.0 
2169.0 2066.7 1950.4 1836.4 1735.2 1649.1 1572.4 1493.3 1402.6 1301.4 1189.8 1066.5 928.1 785.0 645.5 511.7 397.7 
314.0 259.4 226.8 202.4 182.6 164.0 147.7 131.4 115.1 98.9 83.7 66.3 50.0 34.9 24.4 16.3 9.3 7.0 4.7 0.0 
2169.0 2021.3 1851.5 1674.7 1502.6 1334.0 1161.8 987.4 810.6 646.6 505.9 394.3 325.6 291.9 271.0 250.0 233.8 216.3 
200.0 182.6 166.3 151.2 138.4 125.6 112.8 97.7 82.6 70.9 58.2 45.4 32.6 22.1 15.1 10.5 8.1 5.8 0.0 
2169.0 1978.3 1751.5 1514.2 1256.0 1014.1 782.7 594.3 446.6 358.2 325.6 307.0 289.6 273.3 252.4 234.9 218.6 203.5 
189.6 174.5 161.7 147.7 133.7 119.8 105.8 93.0 80.2 68.6 58.2 47.7 34.9 26.7 19.8 14.0 9.3 5.8 0.0 
2169.0 1922.5 1657.3 1352.6 1038.6 760.6 531.5 394.3 340.8 323.3 308.2 294.2 279.1 262.8 241.9 226.8 210.5 195.4 
182.6 168.6 155.8 141.9 126.8 111.6 96.5 83.7 70.9 60.5 50.0 43.0 34.9 26.7 19.8 15.1 11.6 8.1 0.0 
2169.0 1895.7 1572.4 1221.2 852.5 582.7 402.4 344.3 328.0 312.8 300.1 287.3 272.1 254.7 237.3 221.0 204.7 190.7 
176.8 161.7 145.4 129.1 112.8 96.5 81.4 69.8 58.2 48.8 41.9 36.1 31.4 26.7 22.1 18.6 15.1 11.6 0.0 
2169.0 1863.1 1515.4 1118.8 739.7 476.8 359.4 336.1 322.2 309.4 296.6 283.8 269.8 252.4 236.1 218.6 201.2 183.8 167.5 
150.0 131.4 114.0 96.5 79.1 65.1 53.5 44.2 38.4 34.9 32.6 31.4 29.1 26.7 22.1 18.6 14.0 0.0 
2169.0 1835.2 1464.2 1039.7 659.4 419.8 347.7 332.6 318.7 305.9 293.1 280.3 266.3 248.9 231.4 214.0 195.4 175.6 155.8 
136.1 116.3 97.7 80.2 66.3 53.5 44.2 38.4 34.9 33.7 32.6 32.6 31.4 29.1 25.6 20.9 16.3 0.0 
2169.0 1820.1 1437.5 1007.2 619.9 396.6 345.4 330.3 317.5 304.7 290.8 276.8 262.8 245.4 227.9 210.5 190.7 168.6 147.7 
126.8 107.0 88.4 72.1 58.2 47.7 40.7 36.1 33.7 32.6 32.6 32.6 31.4 29.1 26.7 23.3 17.4 0.0 
2169.0 1828.2 1443.3 1001.3 626.9 390.8 345.4 331.5 317.5 303.5 290.8 276.8 261.7 244.2 227.9 209.3 188.4 167.5 145.4 
124.4 104.7 86.1 69.8 57.0 46.5 39.5 34.9 33.7 32.6 32.6 32.6 31.4 29.1 26.7 23.3 17.4 0.0 
